Oval Sleeve
Hover to magnify image or click to enlarge
Oval Sleeve
The nVent CADDY Oval Sleeve is a fast and effective way to secure cable to rooftop equipment. By utilizing the nVent CADDY Manual Swaging Tool, contractors working on rooftops or in the shop can now benefit from a full-service solution designed for durability and longevity throughout high and low temperatures. Made to secure various rooftop equipment such as metal ducts, HVAC units, piping and walkways.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Designed to be used exclusively with size 3/16 stainless steel nVent CADDY Pyramid Rooftop Anchor Cable Bracing and nVent CADDY Manual Swaging Tool
- Versatile solution designed for on-site and in-shop use
- Stainless steel is corrosion and harsh weather-resistant
Specifications
| Material | Copper |
| Finish | Electrogalvanized |
Брошюра
Каталог
Листовка
Руководство по установке / Инструкция
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.