Детектор движения
Hover to magnify image or click to enlarge
Детектор движения
Motion detector: Подготовлен для монтажа на дверце, detection method: движение, detection fields of radar are adjustable, wide field 4 m (W) x 2 m (D), narrow field 2 m (W) x 2,5 m (D), supply voltage 12 ... 24 VAC or 12 … 30 VDC, power supply via connector on door plate.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Напряжение питания 12 ... 24 В перем. тока или 12 … 30 В пост. тока, установка источника питания через разъем на дверной панели
- Широкое поле 4 м (Ш) x 2 м (Г)
- Узкое поле 2 м (Ш) x 2,5 м (Г)
- Метод обнаружения: движение
- Подготовлен для монтажа на дверце
- Поля радиолокационного обнаружения регулируются
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.