Греющий кабель GM-CW с постоянной мощностью обогрева
Hover to magnify image or click to enlarge
Греющий кабель GM-CW с постоянной мощностью обогрева
nVent RAYCHEM IceStop GM-CW constant wattage trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Available as 230 V or 400 VAC, in kits of varying pre-terminated lengths, each with 30 W/m nominal power output.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Безопасность и эффективность работы благодаря усовершенствованному энергоэффективному управлению
- Simple to design, with 230 V or 400 V options: GM-2CW or GM-4CW respectively
- Easy to install, pre-terminated lengths: 10-215 m, each with 5 m power cable
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| Outer Diameter | 0.27in |
| Min Bending Radius | 1.62in |
| Cold Lead Length | 5m |
| Outer Diameter | 6.9mm |
| Cold Lead Length | 16.4ft |
| Min Installation Temperature | 23°F |
| Min Bending Radius | 42mm |
| Max Continuous Exposure Temperature, Power Off | 80°C |
| Max Continuous Exposure Temperature, Power Off | 175°F |
| Min Installation Temperature | -5°C |
| Color | Черный |
| Heating Cable Technology | Constant Wattage |
| Ground Path Type | Ground Wires |
| Outer Jacket Material | LSZH |
Руководство по установке / Инструкция
Спецификация
Техническая документация
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.