Basic PDU, EB0402, 400 VAC, 3-PH, 16 A
Basic PDU, EB0402, 400 VAC, 3-PH, 16 A
Catalog#: EB0402
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Enlogic Basic Power Distribution Units enable power in Cabinets as well as Open Frame Racks and Wall-Mount enclosures
- Input Voltage 400 VAC, 3-phase
- C13 and C19 outlets
- 1RU aluminum profile
- Adjustable Toolless Mounting
Specifications
PRODUCT ATTRIBUTES
Руководство по установке / Инструкция
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.