Skip to main content
Please Select Your Country/Language Preferences

21630419.400.tif image Hover to magnify image or click to enlarge

Остекленная дверь Varistar CP, с 3-точечным запиранием, RAL 7021, 29 U, высота 1400, ширина 800, IP55

Catalog#: 21630-720

Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us