Skip to main content
Please Select Your Country/Language Preferences

21630-489_BET_Standard_C Hover to magnify image or click to enlarge

Остекленная дверь Varistar CP, с 1-точечным запиранием, только накладка замка, RAL 7021, 42 U, высота 2000, ширина 600

Catalog#: 21630-489

Varistar CP Glass Door Single Point Locking for IP 20 applications.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us