Остекленная дверь Varistar CP, с 1-точечным запиранием, только накладка замка, RAL 7021, 33 U, высота 1600, ширина 800
Hover to magnify image or click to enlarge
Остекленная дверь Varistar CP, с 1-точечным запиранием, только накладка замка, RAL 7021, 33 U, высота 1600, ширина 800
Catalog#: 21630-486
Varistar CP Glass Door Single Point Locking for IP 20 applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- St, 1.5 mm
- Security glass, 6 mm
- Key lock cover
- Opening angle 180°
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.