Skip to main content
Please Select Your Country/Language Preferences

21630432.425.tif image Hover to magnify image or click to enlarge

Стальная дверь Varistar CP, сплошная, с 3-точечным запиранием, RAL 7021, 24 U, высота 1200, ширина 600, IP55

Catalog#: 21630-210

Steel door with mounting frame on inside, 3 point locking and with Lever handle with built-in push button.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us