Боковая панель Varistar CP, винтовое крепление, RAL 7021, 42 U, высота 2000, глубина 1200, IP55, ЭМС
Hover to magnify image or click to enlarge
Боковая панель Varistar CP, винтовое крепление, RAL 7021, 42 U, высота 2000, глубина 1200, IP55, ЭМС
Catalog#: 21630-079
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Крепление на винтах, прочная боковая панель для монтажа одним человеком
- Боковая панель без комплекта заземления
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.