nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 10 m Length
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 10 m Length
Catalog#: SLK15L10T
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled toggle end fitting
- Attaches to clearance holes in a variety of structures or hanging devices
- Ideal for supporting lighting fixtures
- Also available in Y-toggle configuration
Specifications
PRODUCT ATTRIBUTES
Брошюра
Листовка
Руководство по установке / Инструкция
Технический справочник
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.