nVent ERICO Cadweld Multi
nVent ERICO Cadweld Multi uses innovative mold blocks and a range of disposable gaskets (batting). The gaskets are compressed around the conductors to allow numerous welded connection styles to be produced. nVent ERICO Cadweld Multi replaces over 35 separate molds. Simple to read installation diagrams indicate the set up and number of battings needed to make each connection.
Subcategorii
Produse | 8 rezultate (12 articole)

nVent ERICO Cadweld Multi Multiple Connection Type Mold Kit
Multi mold kit to be able to produce a variety of Cadweld connections.

nVent ERICO Cadweld Multi Mold for Vertical and Horizontal Applications

nVent ERICO Cadweld Multi Vertical Mold

nVent ERICO Cadweld Multi Horizontal Mold Bases and Crucible
Mold bases and crucible for making ERICO Cadweld Multi Horizontal connections.

nVent ERICO Cadweld Multi Crucible Assembly

nVent ERICO Cadweld Multi Clamping Assembly
Handle clamp designed for Cadweld multi connection molds that seals the mold tightly.

nVent ERICO Cadweld Multi Batting Material
Battings allow for numerous Cadweld welded connections to be produced from the same molds.