VME
Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Number of Slots
- Tipo
- Backplane Type
- Data Transfer
- Power per Slot
- Tensão de entrada AC
- Airflow Direction
- Rack Height
- Power Supply Type
- Power Supply Included
- Rear I/O
- Em conformidade com
Filtro aplicado: 1
Produtos | 5 resultados (5 artigos)

VME System, 8 U, 21 Slot, Open Frame PSU
VME system for 21 VME boards 6 U, 160 mm.

VMEbus System, 3 U, 5 Slot, Open Frame PSU
VME systemfor 5 horizontally mounted VME boards 6 U, 160 mm.

VMEbus System, 4 U, 8 Slot, Open Frame PSU
VME system for horizontal assembly of 8 VME boards 6 U, 160 mm.

VMEbus System, 7 U, 12 Slot, Open Frame PSU
VME system for 12 VME boards 6 U, 160 mm.

VMEbus System, 7 U, 12 Slot, for Transition Modules
VME systemfor 12 VME boards 6 U, 160 mm.