Modular Single Door, Swing Frame, Glazed door, MCS-DGSFM
Passe o cursor para ampliar a imagem ou clique para aumentar
Modular Single Door, Swing Frame, Glazed door, MCS-DGSFM
Pre-assembled enclosure configuration for mounting 19" control equipment and focused on electric power industry. Accordance with most common sizes and requirements from the electrical substations.
Detalhes
Vantagens
Recursos
Caracteristicas
- Material: Frame: 1.5 mm painted steel. Glazed Door: 2 mm painted steel. Rear, roof and side panels: 1.5 mm painted steel. Bottom plates: 1 mm galvanized steel.
- Frame: Seam welded reversed open profiles with 25 mm hole pattern according to DIN 43660. Including integrated external hole pattern.
- Glazed Door: Mounted with four hinges allowing left or right hand opening. Including door frame with 25 mm hole pattern. Viewing area: 4 mm clear safety glass.
- Rear: Enclosure with Rear panel fitted by M6 torx screws.
- Side panels: Supplied as an accessory.
- Roof panel: Removable.
- Lock: Espagnolette 4-point locking system. Does not interfere with the enclosure inner space. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories.
- Bottom plates: Consists of three or four pieces for enclosures with one mounting plate and four or six for enclosures with two mounting plates mounted back to back.
- Swing frame: Full height swing frame for 19” components allowing left and right hand opening with grip over the full height. Adjustable top hinge for square mounting of the swing frame. 180° hinges allowing full access to the enclosure aperture. Maximum load: 1800 N.
- Earthing: All panels are earthed through their fittings and are equipped with a separate earthing stud.
- Approvals: CE, CSA, DNV-GL, EAC, GOST, Kema Keur, Lloyds shipping, RS, cULus_listed.
- Mounting requirements: Standard delivery ready for combined installation. For stand-alone installation add side panels.
- Delivery: Frame with fitted glazed door, door frame, rear panel, roof panel, bottom plates and swing frame. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal. All packing material is recyclable.
Especificações
| Cor | Light Grey |
| Acabamento | Pintura electrostática com Acabamento Texturado |
| Código de cor | RAL 7035 |
Certificado de agência de aprovação
Manual de instalação/folha de instruções
- Aviso
- Os produtos nVent devem ser instalados e utilizados apenas conforme indicado nas fichas de instrução do produto e materiais de treinamento da nVent. As fichas de instrução estão disponíveis em www.nVent.com e com nossos representantes de atendimento ao cliente nVent. A instalação inadequada, uso incorreto, aplicação incorreta ou outra falha qualquer em seguir completamente as instruções e avisos da nVent podem levar ao mau funcionamento do produto, danos à propriedade, lesões corporais graves e morte, e/ou anular sua garantia.