Office and Building Networking
Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Works With
- Rack Height
- Material
- Acabamento
- Altura
- Length
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Largura
- Current Rating
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Tensão nominal
- Rack Units
- Metering Type
Produtos | 149 resultados (736 artigos)

Identification Label With Transparent Cover for Busbar
Identification Label With Transparent Cover for Busbar.
Número de catálogoNome do itemAdd to Quote action
Identification Label With Transparent Cover for Busbar

Mounting Bracket for Busbar 1, 2-Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Número de catálogoNome do itemAdd to Quote action
Mounting Bracket for bus bar 1, 2‐Poles

Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Número de catálogoNome do itemAdd to Quote action
Mounting Bracket With Insulating Block for Busbar 3, 4 Pole

Número de catálogoNome do itemAdd to Quote action
Locking Clip for IEC 60320‐C13 Connector


Terminal Clamps for Distribution Box
Terminal blocks for distribution boxes, adapted to the cable cross-section, guarantee a good electrical connection of the conductors.
Número de catálogoNome do itemAdd to Quote action
Terminal Clamps for Distribution Box, 4 mm², Yellow/Green (PE)
Terminal Clamps for Distribution Box, 16 mm², Yellow/Green (PE)
Terminal Clamps for Distribution Box, 35 mm², Yellow/Green (PE)
Terminal Clamps for Distribution Box, 4 mm², blue (N)
Terminal Clamps for Distribution Box, 16 mm², blue (N)
Terminal Clamps for Distribution Box, 35 mm², blue (N)

Mounting Bracket for Cabinet Assembly for Busbar 1 to 4 Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Número de catálogoNome do itemAdd to Quote action
Mounting Bracket, for Cabinet Assembly for Busbar 1 to 4 Poles

Power Connector for Busbar
Connectors for Busbars designed to reduce server complexity and ease assembly & inspection.
Número de catálogoNome do itemAdd to Quote action
Power Connector 125 A for Busbar 1 ... 4 Pole

Insulating Block for Busbar 1 to 4 Pole
Insulating blocks for busbars to protect terminals from accidental shorts and damage.
Número de catálogoNome do itemAdd to Quote action
Insulating Block for Busbar 1 to 4 Pole

Mounting Bracket With Insulating Block for Busbar 1, 2 Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.
Número de catálogoNome do itemAdd to Quote action
Mounting Bracket With Insulating Block for Busbar 1, 2 Poles

Número de catálogoNome do itemAdd to Quote action
Contact Protection for Busbar, 1 … 4 Pole