Office and Building Networking
Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Tipo de alça
- Works With
- Rack Height
- Material
- Acabamento
- Altura
- Length
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Largura
- Largura
- Current Rating
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Tensão nominal
- Rack Units
- Metering Type
Produtos | 149 resultados (736 artigos)

Power Distribution Modules Circuit Breaker
GFCI breaker robust, protecting against ground faults, offering full protection.

19" Power Distributor, 3-Phase
19" power distribution box with 3 phase input and circuit breakers. The unit provides IEC C19 outlets.

19" Distribution Box
Distribution box is used to house PDUs which safely distribute electricity from power source to devices in a circuit.

Busbar With FASTON Connections
SCHROFF busbar is for high current power distribution housed inside switchgear, panel boards, and busway enclosures.
Número de catálogoNome do itemAdd to Quote action
Busbar With FASTON Connections, 2 Pole, brass Untreated
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated
Busbar With FASTON Connections, 4 Pole, brass Untreated
Busbar With FASTON Connections, 4 Pole, E-Cu tin-Plated
Busbar With FASTON Connections, 3 Pole, E-Cu tin-Plated
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated

PCB Busbar for Power Distribution
Busbar for Power Distribution to Printed Circuit Boards and Backplanes.
Número de catálogoNome do itemAdd to Quote action
PCB Busbar for Power Distribution, 4 HP L206.2mm
PCB Busbar for Power Distribution, 5 HP L333.2mm
PCB Busbar for Power Distribution, 3 HP L216.3mm
PCB Busbar for Power Distribution, 3 HP L338.3mm
PCB Busbar for Power Distribution, 3 HP L328.1 mm
PCB Busbar for Power Distribution, 5 HP L206.2mm

Número de catálogoNome do itemAdd to Quote action
Busbar With FASTON Connections

Número de catálogoNome do itemAdd to Quote action
19" Distribution Panel, Cat 6

Número de catálogoNome do itemAdd to Quote action
Small Distribution Module

Distribution Box
Distribution box is used to house PDUs which safely distribute electricity from power source to devices in a circuit.
Número de catálogoNome do itemAdd to Quote action
Distribution Box

Número de catálogoNome do itemAdd to Quote action
Mounting Plate for Single Sockets