Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Tensão AC
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Rack Height
- Largura
- Works With
- Acabamento
- Altura
- Length
- Material
- Instalação
- Quantidade por embalagem
- Código de cor
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Current Rating
- Tamanho da rosca
- Wall Type
- Diameter
- Profundidade
- Door Type
- Front Finish
- Access
- Rear Finish
- Static Load
- Cooling
- Treated Edges
- Em conformidade com
- Supply Voltage
- Redundant Power Supply
- Tensão nominal
- Coolant Feed
- Dynamic Load
- Rack Units
- Metering Type
Produtos | 173 resultados (1199 artigos)

Cable Harness for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
Número de catálogoNome do itemAdd to Quote action
Cable Harness for eHandle

Secure Dual W-Lock Power Cord
Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets
Número de catálogoNome do itemAdd to Quote action
WLock Cord C13/C14, 1.8 m, Black, 100 pcs
WLock Cord C13/C14, 0.6 m, Blue, 150 pcs
WLock Cord C13/C14, 1.2 m, Blue, 125 pcs
WLock Cord C13/C14, 1.8 m, Blue, 100 pcs
WLock Cord C13/C14, 0.6 m, Red, 150 pcs
WLock Cord C13/C14, 1.2 m, Red, 125 pcs
WLock Cord C13/C14, 1.8 m, Red, 100 pcs
WLock Cord C19/C20, 0.6 m, Black, 100 pcs
WLock Cord C19/C20, 1.2 m, Black, 75 pcs
WLock Cord C19/C20, 1.8 m, Black, 50 pcs
WLock Cord C19/C20, 0.6 m, Blue, 100 pcs
WLock Cord C19/C20, 1.2 m, Blue, 75 pcs
WLock Cord C19/C20, 1.8 m, Blue, 50 pcs
WLock Cord C19/C20, 0.6 m, Red, 100 pcs
WLock Cord C19/C20, 1.2 m, Red, 75 pcs
WLock Cord C19/C20, 1.8 m, Red, 50 pcs
WLock Cord C13/C14, 0.6 m, Black, 150 pcs
WLock Cord C13/C14, 1.2 m, Black, 125 pcs

Serial Communication Cable
Número de catálogoNome do itemAdd to Quote action
RJ45-DB9 Cable

Single Temperature Sensor
Single Temperature Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
Single Temperature Sensor

Sensor Input Hub
Sensor Hub to connect 3 sensors on one nVent SCHROFF RackPower PDU Sensor Port.
Número de catálogoNome do itemAdd to Quote action
Sensor Input Hub

3x Temperature and 1x Humidity Sensor
3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
3x Temperature and 1x Humidity Sensor

Single Temperature and Humidity Sensor
Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
Single Temperature and Humidity Sensor

Door Switch Sensor
Door Switch Sensor with Magnetic Switch for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
Door Switch Sensor

Alarm Beacon sensors
Número de catálogoNome do itemAdd to Quote action
Alarm Beacon sensors