Core Network
Filtrar por
Filtro aplicado:
0
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Grau de proteção
- Tipo
- Cor
- Profundidade
- Frame Material
- Tipo de alça
- Works With
- Cladding Material
- Rack Height
- Acabamento
- Frame Color
- Altura
- Length
- Locking Type
- Material
- Instalação
- Quantidade por embalagem
- Frame Color Code
- Código de cor
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Largura
- Largura
- Current Rating
- Tamanho da rosca
- Diameter
- Profundidade
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Em conformidade com
- Supply Voltage
- Tensão nominal
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Produtos | 191 resultados (1197 artigos)

Varistar Cable Panel
Vertical cable panel for Varistar free standing cabinets powdered in cabinet color.
Número de catálogoNome do itemAdd to Quote action
Varistar Cable Panel for Colocation Cabinet, 2450H 250W
Varistar Cable Panel for Colocation Cabinet, 2450H 150W
Varistar Cable Panel for Colocation Cabinet, 917H 110W
Varistar Cable Panel for Colocation Cabinet, 604H 110W
Varistar Cable Panel for Colocation Cabinet, 446H 110W
Varistar Cable Panel for Colocation Cabinet, 1019H 110W
Varistar Cable Panel for Colocation Cabinet, 670H 110W
Varistar Cable Panel for Colocation Cabinet, 496H 110W
Varistar Cable Panel, 2200H 250W
Varistar Cable Panel, 1800H 150W
Varistar Cable Panel, 2000H 250W
Varistar Cable Panel, 2000H 150W
Varistar Cable Panel, 2200H 150W

Número de catálogoNome do itemAdd to Quote action

Grounding/Earthing Washer

LED Lights for Cabinets
Número de catálogoNome do itemAdd to Quote action

LED Light, 19" Bracket
To adapt the light distribution to the current installation situation.



Internal Retainer for Side Panel
The internal retainer is easily fitted without drilling, and allows the side panel to be removed only from inside.
Número de catálogoNome do itemAdd to Quote action
Internal Retainer for Side Panel Varistar

Número de catálogoNome do itemAdd to Quote action
Fibre Optic Cable Ducting

Varistar Tip-Over Protection for Floor Mounting
Tip-Over Protection helps make floor mounted enclosures stable and prevents tip overs due to load imballance.
Número de catálogoNome do itemAdd to Quote action
Varistar CP Tip-Over Protection for Floor Mounting

Varistar CP Vertical Cable Management Channel
Varistar CP Vertical Cable Management Channel