EuropacPRO Cover Plate for Horizontal Rail Type L, Light
Hover to magnify image or click to enlarge
EuropacPRO Cover Plate for Horizontal Rail Type L, Light
Mechanical covering of installed components. The plate is inserted into a groove of the L type horizontal rails.
Details
Resources
Features
- Mechanical covering of installed components
- Suitable for "light" and "flexible" subracks, for insertion into the groove of the light (type L) horizontal rails
- Perforation ratio approx. 60%
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.