nVent ERIFLEX offers a wide selection of compact halogen free single pole, two pole, and four pole distribution blocks and a complete range of assembly support products for easy fastening to DIN rails or steel sheet. The blocks offer easy assembly with visual inspection to allow for confirmation of connections to a wide range of conductors including nVent ERIFLEX Flexibar Advanced and IBS/IBSB Advanced. The high fill ratio ensures optimal electrical connectivity even in tight assemblies.
Filter applied: 1
Products | 18 results (47 items)
UDJ Jumper for Single Pole Distribution Block
Jumper for use in parallel UDJ-125A or UDJ-160A Single Pole Distribution Blocks.
BD Two Pole Distribution Block, 40 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
TD Compact Four Pole Distribution Block, 40 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
TR Four Pole Distribution Block, 125 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
UD-400J Jumper for Single Pole Distribution Block
Jumper for use in parallel UD-400212xx series of Single Pole Distribution Block.
BD Two Pole Distribution Block, 80/100 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
TD Compact Four Pole Distribution Block, 80/100 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
TR Four Pole Distribution Block, 250 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Flat Terminal Connection
Connector for flat conductors on nVent Eriflex UD-250A/400A single pole distribution block.