Skip to main content

Please Select Your Country/Language Preferences

Surge Protection

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
Filter0

Subcategories

Power Surge Protection

Power Surge Protection

Data and Signal Surge Protection

Data and Signal Surge Protection

Rail Surge Protection

Rail Surge Protection

Surge Protection Accessories

Surge Protection Accessories

Products | 125 results (411 items)

PH35255.jpg image

TDX Flush Plate

Flush plate kit for mounting behind drywall.
PH38366.jpg image

Surge Reduction Filter N-Series, Single Phase

High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
PH41436.jpg image

DT Panel Protector (B), 120 kA

DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
PH39805.jpg image

PVT1 Photovoltaic Surge Protection Class I+II

Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
TSF

Transient Surge Filter

The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
PH35406.jpg image

Replacement Module for DSD, 10 kA

PH32474.jpg image

Transient Discriminating Surge Diverter, 20 kA Three Mode

Transient Discriminating (TD) technology helps ensure reliable and continued operation during sustained and abnormal over-voltage events.
PH3449.jpg image

Compact TDX Panel Protector, 50 kA

Compact panel surge protector, 50 kA.
PH40663.jpg image

Service Entrance Suppressor(F), 160 kA

Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
PH36353.jpg image

Modular Spark Gap Diverter