Power Distribution Panels
Filter applied: 1
Subcategories
Products | 12 results (88 items)

SBS-T2 Control Panel for Pipe Freeze Protection
          For pipe freeze protection applications, an integrated high performance control and monitoring system using line sensing control.
        

SBS-FP-xx-16A Control Panel for Pipe Freeze Protection
          For pipe freeze protection applications, an integrated high performance control and monitoring system using line sensing or proportional ambient sensing control (PASC).
        

SBS Control Panel for Surface Snow Melting
          For surface snow melting applications, an integrated high performance control and monitoring system.
        

SBS-XX-EV Control Panel for Roof and Gutter De-Icing
          For roof and gutter de-icing applications, an integrated high performance control and monitoring system.
        

SBS Control Panel for Hot Water Temperature Maintenance
          For single pipe hot water temperature maintenance applications, a totally integrated high performance monitoring and control system.
        

SBS-XX-SNR Control Panel for Sprinkler Systems
          For pipe freeze protection of sprinkler systems, an integrated high performance control and monitoring system.
        

SBS-R-FP Control Panel for Pipe Freeze Protection

SBS-R-EM Control Panel for Roof & Gutter De-Icing and Surface Snow Melting
          Control panels for surface snow melting and roof and gutter de-icing applications. Suitable for non-hazardous areas.
        

SBS-R Control Panel for Hot Water Temperature Maintenance

SBS-MONT-ELEXANT-450c
          ELEXANT 450c control unit pre-mounted only to use with SBS-FP control panels
        

SBS-MONT-ELEXANT-650C
          Elexant 650c-Modbus control unit, pre-mounted, only to use with SBS-SMDI control panels
        

Surface Snow Melting / Roof & Gutter De-Icing Control Panels
          Control Panels for Roof and Gutter De-Icing / Surface Snow Melting with Modbus connectivity