Skip to main content
nVent ILSCO Pre-Insulated Connectors
Nimbus and ClearTap Page Image

NIMBUS from nVent ILSCO is the industry leader of pre-insulated connectors, offering the broadest selection of products to meet any electrical need. The offering includes in-line, multi-tap, single, double, or multi-side entry, mountable, for motors, and high-density 2X for both code and flexible conductors.

nVent ILSCO also introduced ClearTap, a clear insulated connector. ClearTap insulated multi-tap connectors are available in single and dual entry as well as two-wire in-line and offset configurations. ClearTap is UL Listed, CSA Certified, range-taking, and dual-rated for copper and aluminum conductors. Every conductor port is pre-filled with ILSCO’s De-Ox oxide inhibitor for high reliability and resistance to corrosion. With a conductor range of 14 AWG to 750kcmil, the connectors are fully insulated to 600V with a transparent cover, eliminating the need for tape and allowing for easy visual inspection after installation to ensure safe and reliable connections.

Use our featured resources below to learn more about the nVent ILSCO pre-insulated connectors. If you have any questions or are looking for other resources, please email EFSmarketing@nvent.com.

To see other product launch resources, click here.