Skip to main content
Please Select Your Country/Language Preferences

2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com Hover to magnify image or click to enlarge

Stainless Steel Single-Door Freestand Disconnect Type 4X

This single door, stainless steel, disconnect enabled enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

Read more Read less
  • Build America Buy American

Industry Standards

UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997

NEMA/EEMAC: Type 3R, 4, 4X, 12

IEC 60529, IP66

Meets NEMA Type 3RX

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #4
Material Stainless Steel 304
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.