Seismic Mounting Plate Kits
Hover to magnify image or click to enlarge
Seismic Mounting Plate Kits
Kit of six stainless steel mounting plates install over the mounting holes in the base of the enclosure. The mounting plates come pre-drilled to accept 1/2-inch, 5/8-inch or 3/4-inch diameter mounting hardware (not included). Plate dimensions are 3.75 x 3.75 x .25 inch (95 x 95 x 6 mm).
Details
Resources
Features
- Kit of six stainless steel mounting plates install over the mounting holes in the base of the enclosure
- The mounting plates come pre-drilled to accept 1/2-inch, 5/8-inch or 3/4-inch diameter mounting hardware (not included)
- Plate dimensions are 3.75 x 3.75 x .25 inch (95 x 95 x 6 mm)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.