Skip to main content
Please Select Your Country/Language Preferences

Screw Cover Gasketed Type 3 Hover to magnify image or click to enlarge

Screw-Cover Gasketed Type 3

Use this enclosure as a wiring, junction, pull or terminal box in applications subject to windblown dust and/or rain.

Read more Read less

Industry Standards

UL 508A Listed; Type 3, 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 3, 12; File No. E61997

NEMA/EEMAC Type 3 and 12 (except for mounting provisions)

CSA, File 42184: Type 4 and 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Finish Galvanized
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.