Skip to main content
Please Select Your Country/Language Preferences

P2BGPI66_InternalMtdGlndPlt_m_sq.png Hover to magnify image or click to enlarge

ProLine G2 Internally Mounted Gland Plate

The internally mounted gland plate functions in a similar manner as the standard gland plate; facilitating cable passage into an enclosure, while maintaining NEMA 12 environmental rating and maintaining the ability to support the weight of a person. Where the internally mounted gland plate differs is in installation. The standard gland plate requires access to the bottom of the enclosure to affix the solution, while the internally mounted gland plate is secured to a series of brackets installed from inside the enclosure. This solution is great for applications where lifting capability is limited, or after enclosure population when access to the bottom of the enclosure is limited.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.9mm
Thickness 14ga
Finish Galvanized
Color Code RAL 7035
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.