Networking PC Cabinet Type 1
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Networking PC Cabinet Type 1
Networking PC Cabinets are used for remote network access from a factory floor or warehouse. The Networking PC Cabinet is built to house PCs, keyboards and printers for data entry as well as LAN and WAN equipment. Key-lock doors provide security and physical protection for equipment that is passively cooled by air taken in from the front of the cabinet and expelled through fan cutouts in the rear. Optional fans may be installed for added cooling.
Industry Standards
UL 508A Listed; Type 1; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 1; File No. E61997
NEMA Type 1
EIA 310-D (when rack angle accessory is installed)
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Keylocking flush door handles on both upper and lower front doors
- Quarter-turn keylocks on rear door, side panels and keyboard door
- All locks keyed alike; two keys supplied with cabinet
- Front doors hinged on left; rear door can be hinged right or left
- Side panels easily removable
- Base is pre-punched for casters which are recessed when installed. Caster kit available as an accessory
- Adjustable gland plate with strain relief at bottom rear of cabinet provides easy, secure cable entry
- Welded steel frame with accessory mounting struts
- Steel keyboard with ball-bearing pull-out slides and keylock
- Clear safety-glass window in upper front door
- Louvers on lower quarter of rear door
- Top has one 4-inch cable entry port knockout with cap included and one 6-inch fan-ready cutout with integral finger guard
- Doors and side panels inset flush with frame
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.