EZ-Load Glide Blocks
Hover to magnify image or click to enlarge
EZ-Load Glide Blocks
A complete set of ProLine G2 EZ-Load Glide Blocks are included with every ProLine G2 Full Mounting Subpanel and ProLine G2 Industrial Packages. This set of four additional blocks can be used if a replacement set is needed.
Details
Resources
Features
- A complete set of EZ-Load Glide Blocks is supplied with each full-height mounting subpanel; this set of four blocks serves as a replacement set
- Support subpanel installation vertically from the front, rear, or side, or can be used to load a subpanel while the subpanel is horizontal
- Glide blocks made from a high performing, glass re-enforced polymer, and consist of integrating front and rear sections
- All mounting hardware included; glide blocks secure to frame with BV-M6 fasteners, and to the subpanel with metric hex bolts
- For vertical front loading, the rear portion of the glide blocks can be attached to the frame prior to subpanel insertion to set a defined panel depth; the front portion of the glide blocks use the frame rails as a guide, gliding smoothly to the preferred depth
- For horizontal loading, the frame can be lowered over the mounting subpanel; in this configuration the load of the subpanel is in a safe, static state
- If the subpanel is used in the rear most position, the rear glide blocks will not be used, as the frame supports the subpanel
- If two subpanels are used in the enclosure in a back-to-back position the rear glide blocks will not be used
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.