TFP Exhaust Grille fits 4-inch Package, 6.25x7.33x1.38, Light Gray, ABS
Hover to magnify image or click to enlarge
TFP Exhaust Grille fits 4-inch Package, 6.25x7.33x1.38, Light Gray, ABS
Catalog#: TEP4
Details
Resources
CAD
Accessories
Related Accessories
Features
- TFP Exhaust Grilles includes standard replacement filters that are washable foam (Type 1) or disposable (Type 12)
- To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.