Window Doors for Upper Front, 14 gauge, fits 1800x800mm PC, Painted
Hover to magnify image or click to enlarge
Window Doors for Upper Front, 14 gauge, fits 1800x800mm PC, Painted
Catalog#: PDWT98PC
Window Doors fit on the upper front of the PC frame and are hinged on the left side. A 2-point latch system is operated by a Small Flush Bezel with tool-to-open insert located on the lower right side of the door. Other inserts and a Flush Swing Handle are also available.
Details
Resources
Features
- Doors have .25-in.-thick clear safety glass windows
- Foam-in-place gaskets for an effective seal
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.