ProLine G2 Lifting Bars, 2000


ProLine G2 Lifting Bars, 2000
Catalog#: P2ALB20
Lifting Bars provide the best load distribution while lifting joined enclosures, each containing up to 3000 lbs. per bay of equipment and cabling. Bars mount to top of enclosure frame corner blocks and do not require removal of top cover for installation. Kit consists of two bars, bolts and washers.
Lifecycle Status:
Phase-out
Print This Page
Details
Resources
Features
- Clear, Zinc-Coated structural steel bars
- Furnished in pairs, with the inclusion of bolts and washers for installation
- Does not require removal of enclosure top cover, and secures into the frame's corner blocks
- Can be used to lift joined enclosures up to 6 bayed enclosures (3000-mm total width); Load rating: 3000 lbs. (1360 kg) per enclosure
- Lifting Bars are designed for overhead lifting in conjunction with shackles and a spreader bar. Use of shackles instead of hooks is preferred. The angle between the top of the enclosure and the cable or chain must be at least 45°. Use only slings and spreader bars that are designed for the specific application and are in compliance with regulations established by OSHA, ASME, ISA, ASTM and other governing agencies.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.