Skip to main content
Please Select Your Country/Language Preferences

Filter Fan Shrouds; HH05GS35001; HH05GS61001; HH05SS04001; HH09GS35001; HH09GS61001; HH09SS04001; HH10GS35001; HH10GS61001; HH10SS04001; HH13GS35001; HH13GS61001; HH13SS04001 Hover to magnify image or click to enlarge

Filter Fan Shroud Type 3R HH05, 10.50x8.00x1.85, Gray, Steel

Catalog#: HH05GS61001

These low profile Filter Fan Shrouds protect filter fan and exhaust grill from wind-driven rain and high-pressure hose water. The shroud does not impede air flow of filter fan and exhaust grille.

Read more Read less

Industry Standards

UL 508A UL/cUL Listed; Type 3R; File No. E482010

Maintains UL/cUL Listed Type 3R and Type 12 rating when properly installed on a Type 3R or Type 12 enclosure

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources CAD

CAD Generation

Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.