Skip to main content
Please Select Your Country/Language Preferences

LAY-IN WIREWAY, NEMA TYPE 12 BOX CONNECTOR; 18210; F22LB; 18440; F44LB; 18680; F66LB; 18880; F126LB; 19370; F88LB Hover to magnify image or click to enlarge

Box Connector Lay-in, 4.00x4.00, Gray, Steel

Catalog#: F44LB

Lay-in Hinged-Cover Box Connectors are used for use inside enclosure when wireway is connected to ensure a tight seal. When wireway enters an enclosure, a box connector should be used on the inside of the enclosure to maintain environmental rating.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources CAD

CAD Generation

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.