Universal Free-Stand Full Side Panel, 60.00x14.02x0.84, White, Steel
Hover to magnify image or click to enlarge
Universal Free-Stand Full Side Panel, 60.00x14.02x0.84, White, Steel
Catalog#: AU7218SP
Side Panels can be added to any two-bayed surfaces for additional panel space without effecting the type rating.
Details
Resources
CAD
Features
- Side Panels can be added to provide additional panel space without affecting the type rating.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.