CT Cabinet Vented Double-Door Type 3R
Hover to magnify image or click to enlarge
CT Cabinet Vented Double-Door Type 3R
CT Cabinet, Vented Double-Door, Type 3R are used for mounting instrument current transformer, have a welded mounting channel, have a ventilation provision with insect protection, a padlock feature, and are available in a variety of sizes, models to fit a wide range of applications.
Details
Resources
Features
- Double door with 3-point latch that includes padlock feature
- Lift-off hinges for removable doors
- Ventilating louvers with insect barrier
- Welded 1.625 x 1.625 in. mounting channel
Specifications
| Color Code | ANSI 61 |
| Color | Gray |
| Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.