Skip to main content
Please Select Your Country/Language Preferences

Electrical Safety Solutions

Electrical Safety

ELIMINATE, CONTROL, AND PREVENT

45469009_XXL.jpg

Reduce the risk of electrical hazards with innovative safety solutions from nVent HOFFMAN

A safe work environment offers peace of mind for employees and management and helps ensure operations run productively and smoothly. Choose a partner to help design safety into your electrical systems to reduce the risk for workers and safeguard the business. That partner is nVent HOFFMAN.

  • nVent HOFFMAN is a thought leader in electrical safety and offers training resources to help increase awareness of electrical safety risks and educate about safer workplace practices
  • True safety is not just about equipment. It’s about people
  • We offer a broader range of enclosure products than competitors

FEATURED PRODUCTS

Sequestr Low-Amp External Disconnect Type 4 12 and 3R

36548_AXD341412C_m_sq.webp

Isolate low-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power.

Sequestr High-Amp External Disconnect Type 4 and 12

AXD542024C_SequestrInstalled_m_sq.webp

Isolate high-amp disconnect switches and breakers in the Sequestr external disconnect enclosure to mitigate arc flash incidents. Install on free-stand or floor-mount disconnect enclosures to reduce exposure to incoming power.

Universal Free-Stand Enclosures Type 12 3R 4

AU84X4018RLP_AU84X7818BLP_UnivFSGrp_sq.webp

Universal Free-Stand Enclosure is designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end user safety or add additional panel space.

Universal Free-Stand Enclosures Type 4X

AU84X4024RSSLP_AU84X7818BSSLP_UnivFSGrp_m_sq.webp

Designed to provide flexibility in design and increased safety to protect equipment and employees in industrial manufacturing applications. The one- and two-door models are bayed together to create application-specific configurations for indoor and outdoor use, and accessories are available to improve end-user safety or add additional panel space.

Flange Mount Disconnect, MCF

MCF_sq.webp

The mild steel flange mount disconnect floor standing enclosure range, MCF, is available off the shelf in various sizes. It is equipped with a predefined cut-out, which reduces machining time, on the right hand door, that can be matched with most of the common switches in the market.

Universal Barrier Panel for Unibody Free-Stand Type 1

BarrierPanelAssyPnt_m_sq.webp

The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components.

Internal Disconnect Shield

AID3215_AID2212_AID1412_Group_m_sq.webp

The internal disconnect shield helps reduce the risk of electric shock and arc flash by providing a method to barrier the disconnect switch inside the main enclosure, which minimizes incidental contact or exposure to the line side lugs. Designed to cover variable-depth or cable-operated disconnect switches, it can be retrofitted in an existing system or integrated into a new system.

Electrical Interlock

ElectricalInterlocksGrp_m_sq.webp

Provide positive internal safety lockout on electrical enclosures while the equipment is energized. When energized, these interlocks prevent the door handle from being turned to open the door.

RESOURCES