Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 362 résultats (3007 articles)

EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding, Front Handle
Non-EMC shielded subrack for backplane mounting, heavy version, front handle.

EuropacPRO 19" Subrack Kit for Backplane, Heavy, Shielded
EMC Shielded subrack for backplane mounting, heavy version.

EuropacPRO 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle
EMC Shielded subrack for backplane mounting, heavy versionfront handle.

EuropacPRO 19" Subrack Kit for Backplane, Rugged, Shielded
Subrack with reinforced horizontal rails and side panels.

EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, EN 50155
Subrack for Railway applications, conform to EN50155 standard.

EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155
Subrack for use in railway applications that conform to EN 50155.

EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, SNCF
Subrack for Railway applications, conform to SNCF Standard.

EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF
Subrack for Railway applications, conform to SNCF Standard.

EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF, CompactPCI
Subrack for Railway applications, conform to SNCF Standard.

MultipacPRO 19" Chassis, Aluminum, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

MultipacPRO 19" Chassis, Aluminum, for Eurocards Assembly
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

MultipacPRO 19" Chassis, Steel, AlZn, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.