NGC-30 Series, Card Rack
        
        Hover to magnify image or click to enlarge
      
        NGC-30 Series, Card Rack
nVent RAYCHEM NGC-30 Series - Card Rack is a card rack that is mounted in the NGC-30 panel and houses up to four card rack board modules.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Easy to install
 - Mounted in the NGC-30 panel and houses up to four card rack board modules
 
Specifications
| Card Rack Module Quantity | 4 | 
| Depth | 7.2 in | 
| Height | 11.14 in | 
| Depth | 183 mm | 
| Height | 283 mm | 
| Mounting Plate Included | Yes | 
Data Sheet
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.