Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 361 résultats (2987 articles)

Novastar Side Panel for Slim-Line
Steel Side Panels for Slim.Line aluminum frame with quick fastner for easy mounting and installation.

Novastar Side Panel for Heavy-Duty
Steel Side Panels for Heavy-Duty aluminum frame with quick fastner for easy mounting and installation.

Novastar Rear Panel Full Height
Rear Panel for aluminum extruded enclosure is connected with 2 twist-locking catches (Torx T30, with 1/4 turn).

Novastar Rear Panel With Cable Ducting
Rear Panel for aluminum frame cabinet with 3 U cable ducting for impoved cable management.

Novastar 19" Panel/Slide Mount
Novastar 19" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting to depth members.

Interscale Adhesive Board Mounting Studs
Adhesive board mounting studs enable a quick mounting of a PCB.

EuropacPRO Side Panel, Type F, Flexible
Flat Side Panel, 2 mm Aluminium.

EuropacPRO Side Panel for Stainless Steel Gasket, Type H, Heavy
Side Panel, tox welded to the 19" bracket.

EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket.

EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket.

Horizontal Rail, Front, Type L-OD, Light, Without Lip
The horizontal rail without a lip enables the use of a 6 U front panel for a subrack which is split into 2 x 3 U.

Horizontal Rail, Front, Type L-KD, Light, Short Lip
The horizontal rail with a short lip makes a clean design to the assembled front panel.