Energy Storage
Filtrer par
Filtre appliqué:
0
Effacer les filtres
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Produits | 361 résultats (2987 articles)

EuropacPRO Rear Angle for Textile EMC Gasket
Rear Angle for Textile EMC Gasket.

Novastar Perforated Steel Door
Perforated doors allow 60 % ventilation thus allowing better passive cooling.

Novastar Steel Door
Steel door for Aluinum frame cabinets with 180° mobility and mountable in the front or the back.

EuropacPRO Rear Hood for Stainless Steel EMC Gasket
Rear Hood for Subracks.

Front Handle One-Piece, Width 12.2 mm
The handle can be assembled to a subrack or 19" front panel.

Socket Strip, SCHUKO, 3-Phase
Modular, compact socket strips with many function elements.

Socket Strip, SCHUKO, With Wieland® Input
Modular, compact socket strips with many function elements.

EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack.

Guide Rail Standard Type, PC
Standard type plastic guide rail for plug-in units or PCBs.

Front Handle, Width 7 mm
Slim Aluminium profile front handle, 7mm.

Guide Rail With Coding IEEE ESD Clip, Alignment Pin
The ESD clip for the alignment pin is mounted onto guide rails in accordance with IEEE 1101.10/11.

Socket Strip, SCHUKO/UTE, Local Display
PDU with local power meter.