TDHM Trapezoidal Deck Hanger with Fixed Nut
TDHM Trapezoidal Deck Hanger with Fixed Nut
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Easy install
- Use TDHP perforation tool to punch hole in decking
Specifications
Finish | nVent CADDY Armour |
Material | Spring Steel |
Ceiling Thickness | Static Load F |
0,63 mm - 0,70 mm | 600 N |
0,71 mm - 0,80 mm | 700 N |
0,81 mm - 1,00 mm | 800 N |
1,01 mm - 1,20 mm | 1000 N |
1,21 mm - 1,50 mm | 1200 N |
> 1,50 mm | 1500 N |
Brochure
Case Study
Catalog
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.