Skip to main content
Please Select Your Country/Language Preferences

A10000541 Hover to magnify image or click to enlarge

WinterGard Wet Self-Regulating Heating Cable, TruckPak

nVent RAYCHEM WinterGard Wet self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection and roof and gutter de-icing. This TruckPak kit includes heating cable, two H900 hardwired power/end seal kits, one H910 splice/tee kit, and one H903 application tape. Available as 120 V or 240 V, 100 ft, 6 W/ft.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Continuous Exposure Temperature, Power On 65 °C
Max Continuous Exposure Temperature, Power On 150 °F
Ground Path Type Braid
Outer Jacket Material Modified Polyolefin
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing