Skip to main content
Please Select Your Country/Language Preferences

A10000216 Hover to magnify image or click to enlarge

RIM-V Valley Panel

nVent RAYCHEM RIM-V valley panels are designed to mount in the roof valley to provide a heated melt path and prevent water ponding behind ice dams. Ideally used with the RIM-E eave panels, to ensure that snowmelt draining down the roof does not freeze and form ice dams in the lower portion of the valley.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Heating Capacity 24 W/ft
Heating Capacity 79 W/m
Cable Type Self-Regulating
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing