Heating Cables
Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Products | 24 results (361 items)

MI Series Corrugated Stainless Steel XMI-L Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.

SC Series Heating Cable, Hazardous Area
For longline applications, freeze protection and process temperature maintenance. Suitable for hazardous areas.

Frostex Self-Regulating Heating Cable
For residential pipe freeze protection applications, self-regulating heating cable.

RaySol Self-Regulating Heating Cable
For underfloor heating applications and frost heave prevention, new build or renovation.

MI Series Jacketed Copper Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.

STS MT Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.

STS HT Skin-Effect Tracing Wire
Electrical process temperature maintenance for high temperature pipelines and embedded applications.

STS HV Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines with limited power availability

LBTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of longline applications without steam-cleaning requirements. Suitable for hazardous areas.

GEHU Configured MI Heating Unit
Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.

MI Series Bare Copper Heating Cable
For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.

SC/H Series Heating Cable, Hi-Temp, Hazardous Area
For longline applications with high exposure temperatures, freeze protection and process temperature maintenance. Suitable for hazardous areas.