RackPower Basic PDU, RB0xxx, 120 VAC, 1-phase


RackPower Basic PDU, RB0xxx, 120 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with NEMA L5 outlets.
Details
Resources
Features
- RackPower Basic Power Distribution Units enable power in Cabinets as well as Open Frame Racks and Wall-Mount enclosures
- Input Voltage Range 100 - 120 VAC, 1-phase L-N
- Connecting cable 10", with NEMA L5 connector
- Nema L5 outlets
- 1RU aluminum profile
- Adjustable Toolless Mounting
Specifications
Data Sheet
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.