Elbow 90-Degree Lay-in Painted


Elbow 90-Degree Lay-in Painted
Lay-in Painted 90-Degree Elbows have all removable sides, retaining lay-in feature regardless of how the elbow is oriented. Lay-in feature allows wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Sides are held together with screws.
Details
Resources
CAD
Features
- Lay-in Painted 90-Degree Elbows have all removable sides, retaining lay-in feature regardless of how the elbow is oriented
- Lay-in feature allows wires and cables can be laid in along wireway run
- No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system
- Sides are held together with screws
Specifications
Color Code | ANSI 61 |
Color | Gray |
Finish | Powder Coated |
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.