Skip to main content
Sélectionnez vos préférences de pays/langue

Coupleurs de transition-position

Coupleurs de transition-position

Sous-catégories

P9 Position Transition Coupler, Plain

P9 Position Transition Coupler, Plain

Détails
P9 Position Transition Coupler, Coated

P9 Position Transition Coupler, Coated

Détails
P14 Position Transition Coupler, Worldwide Design

P14 Position Transition Coupler, Worldwide Design

Détails

Produits | 3 résultats (30 articles)

PH34810.jpg image

P9 Position Transition Coupler, Plain

Référence catalogueNom de l'élémentAdd to Quote action
P9 Position Transition Coupler, Plain, 36 mm, 32 mm, #11, #10
P9 Position Transition Coupler, Plain, 43 mm, 25 mm, #14, #8, 45M, 25M
P9 Position Transition Coupler, Plain, 43 mm, 28 mm, #14, #9, 45M, 30M
P9 Position Transition Coupler, Plain, 43 mm, 32 mm, #14, #10
P9 Position Transition Coupler, Plain, 43 mm, 36 mm, #14, #11, 45M, 35M
P9 Position Transition Coupler, Plain, 57 mm, 25 mm, #18, #8, 55M, 25M
P9 Position Transition Coupler, Plain, 57 mm, 28 mm, #18, #9, 55M, 30M
P9 Position Transition Coupler, Plain, 57 mm, 32 mm, #18, #10
P9 Position Transition Coupler, Plain, 57 mm, 36 mm, #18, #11, 55M, 35M
P9 Position Transition Coupler, Plain, 57 mm, 43 mm, #18, #14, 55M, 45M
P9 Position Transition Coupler, Plain, 22 mm, 20 mm, #7, #6
P9 Position Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M
P9 Position Transition Coupler, Plain, 25 mm, 22 mm, #8, #7
P9 Position Transition Coupler, Plain, 28 mm, 20 mm, #9, #6, 30M, 20M
P9 Position Transition Coupler, Plain, 28 mm, 22 mm, #9, #7
P9 Position Transition Coupler, Plain, 28 mm, 25 mm, #9, #8, 30M, 25M
P9 Position Transition Coupler, Plain, 32 mm, 22 mm, #10, #7
P9 Position Transition Coupler, Plain, 32 mm, 25 mm, #10, #8
P9 Position Transition Coupler, Plain, 32 mm, 28 mm, #10, #9
P9 Position Transition Coupler, Plain, 36 mm, 25 mm, #11, #8, 35M, 25M
P9 Position Transition Coupler, Plain, 36 mm, 28 mm, #11, #9, 35M, 30M
PH36540.jpg image

P9 Position Transition Coupler, Coated

Référence catalogueNom de l'élémentAdd to Quote action
P9 Position Transition Coupler, Coated, 28 mm, 25 mm, #9, #8, 30M, 25M
P9 Position Transition Coupler, Coated, 32 mm, 25 mm, #10, #8
P9 Position Transition Coupler, Coated, 32 mm, 28 mm, #10, #9
P9 Position Transition Coupler, Coated, 36 mm, 28 mm, #11, #9, 35M, 30M
P9 Position Transition Coupler, Coated, 36 mm, 32 mm, #11, #10
P9 Position Transition Coupler, Coated, 43 mm, 36 mm, #14, #11, 45M, 35M
P9 Position Transition Coupler, Coated, 57 mm, 43 mm, #18, #14, 55M, 45M
PH34792.jpg image

P14 Position Transition Coupler, Worldwide Design

Référence catalogueNom de l'élémentAdd to Quote action
P14 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M
P14 Position Transition Coupler, Worldwide Design, 22 mm, 16 mm, #7, #5