Hover to magnify image or click to enlarge
Levelling Feet Blanking for Varistar LHX+ 45 / RackChiller In-Row 45
The Front Blanking Kit seals the space between the floor and the Varistar CP Rack in order to minimize air leackage or recirculation. This optimizes the air path and cooling efficiency. In cold aisle containments, it is installed in the cooler's front, in hot aisle situations it is installed to the cooler's rear side.
Features
- Minimizes leakage of air from cold aisle to hot aisle
- Fits best for Varistar LHX+ 45 In-Rack and RackChiller In-Row 45
- Installs onto the levelling feet which come with the cooler
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Blanking Panel with Halogen Free Foam Seal, 300 mm | 1 | |
| 2 | Fixing Material | 1 | |
| 3 | Installation Instructions | 1 |
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.