Novastar Door Hinge Bracket for Shortened Door
Hover to magnify image or click to enlarge
Novastar Door Hinge Bracket for Shortened Door
Door Hinge Bracket for shortened Doors, Heavy-Duty and Slim-Line, Front or Rear.
Details
Resources
Features
- Mounting (1 U assembly space required) can be above or below the short door
- For steel doors that do not run the full height of the cabinet
- Requires 1 U installation space
- The clearance can be covered by 19" front panels or a cable through-ducting plate (3 U or 4 U)
Specifications
| Product Type | Bracket |
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.