MultipacPRO, Euroboard Mounting Kit for Insulated Backplane
Hover to magnify image or click to enlarge
MultipacPRO, Euroboard Mounting Kit for Insulated Backplane
Euroboards and double euroboards can be mounted horizontally in the 19" chassis using interior mounting kits based on IEC 60297 standard.
Details
Resources
Features
- Euroboards and double euroboards can be mounted horizontally in the 19" chassis using interior mounting kits (IEC 60297)
- Scope of delivery is sufficient to mount one 3 U board (euroboard) or one 6 U board (double euroboard)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.